global
home
Dehumidification
STULZ

Application Data Sheet

SATS Dehumidification
Industrial Applications
DESICAiR dry desiccant industrial dehumidifiers provide precise precision humidity and/or temperature control (humidity levels from 60° F dew point to as low as minus 100° F dew point) of either a room or process air stream, as may be required for discriminating manufacturing and operating conditions.

Water/Remediation
DESICAiR portable desiccant dehumidifiers is designed primarily for the water damage and mold remediation industry. The rugged, portable self contained, compact design makes them easily manueverable into tight spaces.


Rental Equipment
Superior desiccant dehumidification for the rental industry, designed and manufactured specifically for portability, severe duty and hostile environments. Available in 3000, 5500, 9000 and 12,000 cfm capacity.
Imprint