global
home
Precision Air Conditioning
STULZ
Precision Air Conditioners for Mission Critical Environments
The smooth operation of modern information and telecommunications technology requires the precise maintenance of environmental conditions. Precision air conditioners from Stulz-ATS are individually planned, configured, and assembled to suit the specific application.

They control temperature, humidity and air in close tolerances and thus create optimal operating conditions in computer rooms, control rooms, clean rooms, and server rooms. From ceiling units in sizes from 1-10 tons to floor units from 1-90 tons, precision air conditioners from Stulz-ATS represent a complete range that can be used to tackle every task.

Manufactured to the highest quality standards, they provide an optimal environment so that mission critical environments can work reliably 24/7.

Imprint
nach oben top